??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part Number
033203
Description
F4B-LT10-100
Weight
2.0 lbs
A
63/64 Inch
B
3-3/4 Inch
C
1-1/8 Inch
D
2-3/4 Inch
Bolt Diameter
7/16 Inch
H
1/2 Inch
J
3/16 Inch
L
1-9/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.